Publish your products
9000 Kitchen Mixer with high J spout
9000 Kitchen Mixer with high J spout
    Archived

    9000 Kitchen Mixer with high J spout

    Kitchen mixer with high spout and soft closing. Adjustable flow control and temperature limiter. Chrome. RSK 8308709 NRF 4301617 LVI 6258150 VVS 705875204 91100010 NRF 4300935 The FM Mattsson 9000 Kitchen mixer has a harmonious, classic design. Standard features include a hot water lock, adjustable flow control, a soft-close mechanism and a ceramic seal. These features eliminate the risk of scalding, and protect the pipes by preventing water hammering. With its popular, user-friendly design, this has been Sweden’s best selling mixer for many years. If you want to install the same style of mixer throughout your home, the 9000 range has limitless possibilities. It also includes safety shower and bathtub mixers and a Basin mixer. A new product in the 9000 range is a Kitchen mixer made completely of stainless steel.
    Specification
    • Soft closing with ceramic cartridge. Adjustable flow control and temperature limiter. Swivel spout 110°. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø28 mm.
    Technical specification
    • Unique ref.91100000
    • Product familyKitchen Mixers
    • Product groupFM Mattsson VISKAN
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)355
    • Width (mm)100
    • Depth (mm)250
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationFlow Controller
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit