Publish your products
Tronic Showerpanel WMS

Tronic Showerpanel WMS

FM Mattsson shower panel tronic WMS.

With the unique combination of FM Mattsson’s world-leading electronics and thermostat technology. 
The shower panels with thermostatic function, handshower, battery operation and availible in two different surfaces (stainless and matte white)

Matte white: Art.no 9507-6002 RSK 8255859 NRF 4305215 VVS 723891410                                                                                

Stainless steel: Art.no 9507-6000 RSK 8255829 NRF 4304883 VVS 723891404


Specification
    • Shower panel with possibilities of wireless connection (subscription is required)
    • With hand shower and hose
    • Thermostatic function, with adjustable temperature
    • Battery operation, can be converted to mains operation
    • Connection up G1/2". Ball valve are ordered seperately
    • With solenoid valve and filter
    • Programmable start button. Rinsing time from 10–60 seconds, (30 seconds is the factory preset)
    • Flush Timeout - safety shut-off to prevent flooding, maximum of 5 minutes
    • Jet angle adjustable +/- 5°
    • Flow limiter 9 l/min
    • Stainless look
    • Can be turned off by solenoid valve (eg for cleaning)
    • Stainless steel design with powder-coated casing. Standard colour white NCS S0500-N, Gloss 30, other colours and gloss levels available on request.
    • Low power consumption - Long life
    • Equipped with system for thermal disinfection against legionella
    • IP class sensor, IP67
    • Approved non-return valves, EN-Standard EN1717

      Installation:
    • Easy to change battery under the service cover without turning off the water supply
    • Mains operation requires installation of the AC adapter FMM S600132, and power supply FMM S600129 alternatively transformer FMM S600128, plus extension cable FMM S600127

      Tronic WMS:
    • Note! Gateway and subscription or dongle are required for the WMS function
    • The following options are available with wireless connection to our Tronic WMS system:
    • Programmable rinsing time from 10–60 seconds, (30 seconds is the factory preset)
    • Selection of activation type:
      - Saving mode, set time, always flush at the same time, factory preset mode
      - Normal, rinsing time is extended if you press again before it stops
      - Switching mode, set time, reactivation interrupts flushing
    • Adjustable hygiene flushing, interval and rinsing time (in order to prevent stagnant water)
    • Logging of all flushings with point of time, water consumption and temperature for individual mixer or group of mixers (minimum, maximum and average values)
    • Battery monitoring
    • Built-in temperature measurements of mixed water temperature
    • Programmable temperature stop, the mixer will turn off directly at set maximum temperature
    • Initiate hot water rinsing
Technical specification
  • Unique ref.95076000
  • Product familyShower panel
  • Product groupTronic
  • TypeObject (single object)
  • Date of publishing2022-06-16
  • Edition number1
  • Height (mm)140
  • Width (mm)225
  • Depth (mm)1180
Related
  • Material mainAluminum
  • Material secondaryStainless steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)81
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEC011613
  • ETIM NameShower column/panel
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City