Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
focuslighting/products/889f35f4-6511-419f-85cb-d24b00eaad4d
Home
Categories
Lighting
Ceiling Mounted
Punkt Lamp 90
Unavailable in United States
Focus Lighting
Follow
Punkt Lamp 90
Available for LED and GU10 lamps. Available in Matt white w. glass or Metallic grey w. glass. Design: Focus Lighting.
Download
Technical specification
Technical specification
Unique ref.
5703646200197
Product family
Indoor
Product group
Downlighters
Type
Object (single object)
Date of publishing
2012-06-14
Edition number
2
Height (mm)
143
Width (mm)
140
Depth (mm)
90
Links
Links
Product url
http://www.focus-lighting.dk/products/punkt-lamp/%C3%B8-90/
Installation instructions
http://www.focus-lighting.dk/media/22132/punkt_90_instructions_alle.pdf
Instruction video
https://www.youtube.com/watch?v=FqFnvlRtCvg
Technical description
http://www.focus-lighting.dk/media/85612/punkt_90_eng.pdf
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
Denmark
Manufactured in
Denmark
Weight Net (Kg)
0.3
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
IFC classification
Light Fixture
UNSPSC name
Lamps and lightbulbs
UNSPSC code
391016
Region availability
Europe
Denmark
Germany
Sweden
Similar products
Impact Acoustic®
Acoustic Volumetric Baffle Libra Light
Download
Impact Acoustic®
Acoustic Lighting Raya
Download
Alcon Lighting
Linear Recessed LED Modular Track Lighting System
Download
XAL
BO 45 intrack 3 lamps
4.8
(
26
)
Download
Marset Iluminacion
Ringo C
Download
Dutton Brown
Cap Flush Mount 10"
Download