Publish your products
H+M Ceiling/Wall 380
H+M Ceiling/Wall 380
H+M Ceiling/Wall 380

    H+M Ceiling/Wall 380

    This H+M version is for mounting direct on wall or ceiling and is very suitable as the general illumination in rooms without the possibility of recession. The luminaire is available in two sizes, both renovated in design and technique. The height of both has been reduced to 80 mm, and due to the simple design the luminaires fit easily into the environment.

    The H+M 380 is available with LED with the output ratio exceeding 80 per cent. Available in White, Black or Metallic grey. Design: Christian Hvidt

    Technical specification
    • Unique ref.5703646280793
    • Product familyIndoor
    • Product groupDownlighters
    • TypeObject (single object)
    • Date of publishing2012-06-01
    • Edition number2
    • Height (mm)80
    • Width (mm)380
    • Depth (mm)380
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit