Publish your products
PELÉE Lamp Ø 385 mm
PELÉE Lamp Ø 385 mm
PELÉE Lamp Ø 385 mm

    PELÉE Lamp Ø 385 mm

    Pelée or Mount Pelée is the name of an active volcano at the island of Martinique. It has inspired Cubo Architects to create the Pelée downlight, the conical inner circles of which diffuse light in a pleasant and non-glaring way. The light source is LED, and Pelée is available in two sizes: 250 and 385 mm.
    Technical specification
    • Unique ref.fl_pel_385
    • Product familyIndoor
    • Product groupDownlighters
    • TypeObject (single object)
    • Date of publishing2014-10-02
    • Edition number1
    • Height (mm)114
    • Width (mm)385
    • Depth (mm)385
    Related
    • Material mainAluminum
    • Material secondaryAcrylate
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit