Publish your products
Aleternum B4 350 mm - RUSSIA
Aleternum B4 350 mm - RUSSIA
Aleternum B4 350 mm - RUSSIA
Aleternum B4 350 mm - RUSSIA
Aleternum B4 350 mm - RUSSIA
Aleternum B4 350 mm - RUSSIA
    Fondital

    Aleternum B4 350 mm - RUSSIA

    ALETERNUM® B4 is the top of the range Fondital, it’s a result of a research project in partnership with prestigious Research Institutes. The new fins structure and rear opening allow to obtain a higher thermal efficiency. The product is covered by 4 patents, one of these is indeed relevant to the anti-corrosion coat ALETERNUM®.

    PLUS
    - Weldless base assembled with an exclusive thermoelectric joining technology;
    - Double coating for lasting finish: anaphoresis + powder coating;
    - High technological content: 4 international patents;
    - 100% MADE IN ITALY;
    - Aleternum total anti-corrosive treatment included in the price on all models.


    Specification
    • The new anti-corrosion treatment Aleternum® of Fondital radiators guarantee protection against the most common causes of corrosion in common radiators.
      Adavantages of ALETERNUM® B4:
      1) TOTAL ANTI-CORROSION TREATMENT
      2) IDEAL FOR A WIDE PH RANGE: FROM 5 TO 10

      Conventional aluminium radiators require pH levels between 7 and 8, a higher or lower level can bring to the corrosion. Instead, steel radiators are subjects to corrosive attacks at pH levels below 8.
      The new coating eliminates this limitation, allowing aluminium radiators with the Aleternum® treatment can be installed also in heating systems with a high PH level to protect iron elements (steel pipes and radiators). Moreover, in contrast with steel radiators Fondital radiators with the new treatment may be used in heating systems also with lower PH level.
      3) LIGHTNESS AND HIGHER THERMAL EFFICIENCY AS RADIATORS WITHOUT TREATMENT

      4) MAXIMUM BURST PRESSURE – OVER 60 BAR. PERFECT FOR INSTALLATION IN MULTI-LEVEL BUILDINGS
      5) PROTECTED BY 4 INTERNATIONAL PATENTS

      ALETERNUM® B4:
      - Bursting pressure: 60 bar;
      - Nominal pressure: 16 bar;
      - Pressure Test (undergone by 100% of manufactured products): 24 bar;
      - Higher thermal efficiency;
      - New radiator base joined by thermoelectric technology;
      - Energy saving;
      - Exclusive design completely studied in Italy;
      - 20-year extended warranty;
      - Ideal for low temperature heating systems;
      - Excellent weight/power ratio;
      - Modular: perfect for any space;
      - High technological content: 4 international patents;
      - Unalterable over time, thanks to its double varnish coating: anaphoresis and powder;
      - 100% made in Italy;
      - Anti-corrosive treatment Aleternum® as standard.

      All models ALETERNUM B4 are guaranteed 20 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance.

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
      Characteristic equation of the model Ф=Кm ΔТn
      The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695.

    Technical specification
    • Unique ref.aleternum_b4_350_mm_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-06-19
    • Edition number1
    • Height (mm)407
    • Depth (mm)97
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • ETIM CodeEG015710
    • ETIM NameRadiators/convectors
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit