Publish your products
Antea KR - RUSSIA
Antea KR - RUSSIA
Antea KR - RUSSIA
Antea KR - RUSSIA
    Fondital

    Antea KR - RUSSIA

    ANTEA KR
    Antea KR is a wall-hung condensing boiler for heating only, electronically arranged for connection to an external water heater. The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

    PLUS
    - Ultra-compact
    - Modulation ratio 1:9
    - LCD user interface
    - Additional relay managing 2 heating zones
    - 9-litre expansion vessel
    - Boiler hydraulic replacement kit

    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - 3-speed pump with integrated air purging device
      - Wide modulation range 1:9
      - By-pass
      - Stainless steel DHW plate heat exchanger
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Boiler hydraulic replacement kit available as optional equipment
      - Electronic ignition, flame detection via ionization
      - NTC temperature probes for central heating and DHW
      - LCD interface with diagnostics

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating
      - 2 ambient probes

    Technical specification
    • Unique ref.antea_kr_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit