Publish your products
Antea RTN
Fondital

Antea RTN

Wall-hung gas boiler with open chamber and natural draught, ch only.
Connection to an external hot water storage tank (optional) with external 3-way valve (optional)

PLUS

  • Compact dimension, only 250 mm deep
  • LCD user interface with diagnostics
  • Thermoregulation with external probe (optional)
  • Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
Specification
  • FEATURES

    • Heating expansion vessel - 7 litres
    • Mono-thermal primary heat exchanger
    • Hydraulic unit in composite material
    • Programmable parameters to adapt the boiler to the installation and alerts history
    • Automatic by-pass

    This model is ONLY available for EXTRA EU countries

Technical specification
  • Unique ref.antea_rtn
  • Product familyBoilers
  • Product groupWall-hung and floor-standing boilers
  • TypeObject (single object)
  • Date of publishing2022-01-14
  • Edition number1
  • Height (mm)700
  • Width (mm)400
  • Depth (mm)250
Related
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Asia South America Oceania Europe Africa North America
Armenia
Argentina
Australia
Belarus
Algeria
British Virgin Islands
Azerbaijan
Bolivia
New Zealand
Moldova
Egypt
Mexico
China
Brazil
Serbia
Libya
Panama
Georgia
Chile
Ukraine
Morocco
Saint Pierre and Miquelon
Hong Kong
Colombia
Reunion
United States
Iran
Ecuador
Senegal
Iraq
Paraguay
South Africa
Israel
Peru
Tunisia
Jordan
Uruguay
Kazakhstan
Venezuela
Kyrgyzstan
Lebanon
Mongolia
Pakistan
Palestine
Saudi Arabia
Syria
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit