Publish your products
Blitz B3 500 mm - RUSSIA
Blitz B3 500 mm - RUSSIA
Blitz B3 500 mm - RUSSIA
Blitz B3 500 mm - RUSSIA
Blitz B3 500 mm - RUSSIA
Blitz B3 500 mm - RUSSIA
    Fondital

    Blitz B3 500 mm - RUSSIA

    BLITZ B3 stems from a research project aimed at optimizing radiator performances in order to offer a product with high mechanical and energetic capabilities.

    PLUS
    - Presence of rear openings allowing enhanced heat exchange by convection;
    - Ideal for low-temperature applications;
    - High technological content: 3 international patents;
    - 100% MADE IN ITALY;
    - No welds, so no problems with burrs. All the caps undergo Aleternum® anticorrosion treatment.

    Specification
    • All models BLITZ B3 are guaranteed 10 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance.

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °CCharacteristic equation of the model Ф=Кm ΔТnThe thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695.


    Technical specification
    • Unique ref.blitz_b3_500_mm_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-06-19
    • Edition number1
    • Height (mm)557
    • Depth (mm)97
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • ETIM CodeEG015710
    • ETIM NameRadiators/convectors
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit