Publish your products
Exclusivo B3 500 mm - RUSSIA
Exclusivo B3 500 mm - RUSSIA
Exclusivo B3 500 mm - RUSSIA
Exclusivo B3 500 mm - RUSSIA
Exclusivo B3 500 mm - RUSSIA
    Fondital

    Exclusivo B3 500 mm - RUSSIA

    Exclusivo B3 stems from a research project aimed at optimizing radiator performances in order to offer a product with high mechanical and energetic capabilities. A high degree of innovation, achieved thanks to the two patents this product was able to obtain, allows the Exclusivo B3 radiator to be ideal for renovations and low temperature heating systems.

    PLUS
    - Optimal weight-to-heat output ratio;
    - Modular: perfect for any space;
    - No welds, so no problems with burrs;
    - Improved heat exchange = high performance, low consumption.

    Specification
    • Exclusivo radiator:
      - Ideal for low temperature heating systems;
      - Excellent weight/power ratio, which facilitates handling and installation;
      - Modular: perfect for any space;
      - High technological content: 2 international patents;
      - Unalterable over time, thanks to its double varnish coating: anaphoresis and powder;
      - Nominal pressure: 16 bar;
      - Pressure Test (undergone by 100% of manufactured products): 24 bar;
      - Bursting pressure: 60 bar;
      - Greater heat exchange = outstanding performances, low power consumption.

      All models EXCLUSIVO are guaranteed 10 years from installation date on manufacturing faults, provided that the installation has been performed in compliance with the current norms and respecting the instructions relating to the installation, the correct use and the correct maintenance.

      Maximum working pressure: 1600 kpa (16 bar); Maximum working temperature: 120 °C
      Characteristic equation of the model Ф=Кm ΔТn
      The thermal efficiency values shown comply with the European Standard EN 442-1:2014 and are certified by the MRT Lab of the Milan Polytechnic, notified body №1695.

    Technical specification
    • Unique ref.exclusivo_b3_500_mm_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-06-19
    • Edition number1
    • Height (mm)557
    • Depth (mm)97
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inRussia
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • ETIM CodeEG015710
    • ETIM NameRadiators/convectors
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia