Publish your products
Formentera KRB - RUSSIA
Formentera KRB - RUSSIA
Formentera KRB - RUSSIA
Formentera KRB - RUSSIA
    Fondital

    Formentera KRB - RUSSIA

    FORMENTERA KRB
    Formentera KRB is a wall-hung condensing boiler for heating only, with 3-way valve for connection to an external water heater (option). The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

    PLUS
    - Modulation ratio 1:9
    - Touch screen user interface
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Room temperature can be set from the boiler if an external probe is installed



    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - Modulating pump with air-purging device
      - 10-litre heating expansion vessel
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Boiler hydraulic replacement kit available as optional equipment
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating


    Technical specification
    • Unique ref.formentera_krb_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit