Publish your products
Giava KRB - RUSSIA
Giava KRB - RUSSIA
Giava KRB - RUSSIA
    Fondital

    Giava KRB - RUSSIA

    GIAVA KRB
    Giava KRB is a condensing heating unit with pre-mixed base and domestic hot water heater. The unit relies on the condensing technology that allows users to lower consumptions, boost performance, and reduce the emission of pollutants.

    PLUS
    - 130-litre water heat with single coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in the KRB version with a direct zone, in the KRB-V version with a direct zone and a mixed zone, and in the KRB-Z version with a direct zone and two mixed zones.
    - Front access panel

    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - Ready for connection to a GSM modem for remote switching on and off and malfunction alarm (optional equipment)
      - 130-litre water heater with single coil
      - 3-speed pump with integrated air purging device
      - Motorised deviating valve
      - 10-litre heating expansion vessel
      - 5-litre DHW expansion vessel
      - Anti-freeze function for heating and water heater
      - Antilegionella function for water heater
      - Side water fittings
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5

    Technical specification
    • Unique ref.giava_krb_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)1857
    • Width (mm)600
    • Depth (mm)642
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit