Publish your products
HWF 20
HWF 20
HWF 20
HWF 20
HWF 20
HWF 20
    Fondital

    HWF 20

    HWF 20
    Thermal solar flat-plate collector for vertical, outdoor and recessed installation

    PLUS
    - Aluminium tank-frame
    - Mineral wool insulation, 40 mm thick
    - High-efficiency aluminium absorber
    - Copper pipes
    - Laser welding

    FEATURES
    - Low-iron tempered solar glass
    - Up to 8 collectors can be connected in series

    Specification
    • TECHNICAL CHARACTERISTICS
      - Dimensions HW 20 [mm]: 2022 x 1018 x 90
      - Overall area [mq]: 2,06
      - Aperture area [mq]: 1,93
      - Absorber area [mq]: 1,93
      - Absorption [mq]: 95
      - Emission [%]:5
      - Glass transmittance [%]: 91
      - Absorber capacity [litres]: 0,85
      - Maximum operating pressure [bar]: 10
      - Net weight [Kg]: 36
      - Stagnation temperature [°C]: 201

    Technical specification
    • Unique ref.hwf_20
    • Product familySolar Systems
    • Product groupSolar Collectors
    • TypeObject (single object)
    • Date of publishing2020-11-26
    • Edition number1
    • Height (mm)2022
    • Width (mm)1018
    • Depth (mm)90
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)36
    Classification
    • BIMobject CategoryHVAC - Solar Heating
    • ETIM CodeEC010350
    • ETIM NameSolar collector
    • Uniclass 2015 CodePr_60_60_81
    • Uniclass 2015 DescriptionSolar heat collectors
    • CSI MasterFormat 2014 Code23 56 13
    • CSI MasterFormat 2014 TitleHeating Solar Collectors
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit