Publish your products
Itaca CH KR
Itaca CH KR
Itaca CH KR
Itaca CH KR
Itaca CH KR
    Fondital

    Itaca CH KR

    ITACA CH KR
    Wall-hung condensing boiler CH only - Installation in cascade heating systems up to 900 kW

    PLUS
    - Class 6 of NOx emissions
    - CH water flow rate double electronic control
    - Integrated flue gas check valve
    - Multilingual dot matrix display interface
    - Possibility to connect up to 6 boilers in a cascade-type connection with Master-Slave logic

    Specification
    • FEATURES
      - Fully pre-mixed burner
      - High-efficiency stainless steel heat exchanger
      - Variable-speed combustion fan
      - High modulation ratios, up to 1:10
      - Alarm output or LPG valve control, input for external probe, ambient thermostat, water heater probe, connection for solar pump, plant pump
      - 0-10 V control in temperature for regulation
      - Standard: Split air / flue gas connection, paper template, wall installation kit, condensation drain trap, intake closing plugs

    Technical specification
    • Unique ref.itaca_ch_kr
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-12-16
    • Edition number1
    • Width (mm)500
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameCondensing units
    • UNSPSC code40101704
    • Uniclass 2015 CodePr_60_60_08_34
    • Uniclass 2015 DescriptionGas fired condensing boilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Armenia
    Argentina
    Australia
    Algeria
    British Virgin Islands
    Albania
    Azerbaijan
    Bolivia
    New Zealand
    Egypt
    Mexico
    Andorra
    China
    Brazil
    Libya
    Panama
    Austria
    Georgia
    Chile
    Morocco
    Saint Pierre and Miquelon
    Belarus
    Hong Kong
    Colombia
    Reunion
    United States
    Belgium
    Iran
    Ecuador
    South Africa
    Bosnia and Herzegovina
    Iraq
    Paraguay
    Tunisia
    Bulgaria
    Israel
    Peru
    Croatia
    Jordan
    Uruguay
    Cyprus
    Kazakhstan
    Venezuela
    Czech Republic
    Kyrgyzstan
    Denmark
    Lebanon
    Estonia
    Mongolia
    Faroe Islands
    Pakistan
    Finland
    Palestine
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Türkiye
    Greece
    Turkmenistan
    Guernsey
    United Arab Emirates
    Hungary
    Uzbekistan
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit