Publish your products
Itaca CTFS - RUSSIA
Itaca CTFS - RUSSIA
Itaca CTFS - RUSSIA
Itaca CTFS - RUSSIA
    Fondital

    Itaca CTFS - RUSSIA

    ITACA CTFS
    Itaca CTFS is a wall-hung combi gas instant boiler with sealed chamber and forced draught. The boiler is equipped with a touch screen user interface and the ""DHW comfort"" function that keeps plate exchanger warm to ensure prompt response in case of domestic hot water request.

    PLUS
    - Touch screen user interface
    - ★★★ efficiency DHW in "comfort" mode
    - Control of 2 heating zones fitted as standard via temperature probes
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Thermally insulated 26-plate DHW heat exchanger
    - Boiler hydraulic replacement kit

    Specification
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Double circuit filling system: automatic or manual
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Integrated safety and modulation electronic board
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★★
      - DHW “Comfort” function: ★★★

    Technical specification
    • Unique ref.itaca_ctfs_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia