Publish your products
Itaca KC - RUSSIA
Itaca KC - RUSSIA
Itaca KC - RUSSIA
Itaca KC - RUSSIA
Itaca KC - RUSSIA
Itaca KC - RUSSIA
    Fondital

    Itaca KC - RUSSIA

    ITACA KC
    Itaca KC is a wall-hung condensing boiler with pre-mixing feature and with sealed chamber, for the instant production of domestic hot water. The boiler features a "DHW comfort" function that keeps plate exchanger warm to ensure prompt response in case of domestic hot water request.

    PLUS
    - Ambient temperature probe supplied as standard
    - Modulation ratio 1:9
    - Class 6 of NOx emissions
    - Condensation also in DHW operation thanks to the thermally insulated 26-plate DHW heat exchanger
    - Management of one heating zone with ambient temperature probe and two zones with zone kit
    - Controls to manage 2 different types of solar thermal systems fitted as standard
    - Multifunction relay for connection to systems with zone valves or to solar plant or to remote alarm signal

    Specification
    • FEATURES
      - CH water flow rate electronic control
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - 10-litre heating expansion vessel
      - Thermoregulation with external probe (optional)
      - Modulating pump with air-purging device
      - DHW “Comfort” function: ★★★
      - Automatic by-pass
      - Double circuit filling system: automatic or manual

    Technical specification
    • Unique ref.itaca_kc_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit