Publish your products
Itaca RBTFS
Itaca RBTFS
Itaca RBTFS
    Fondital

    Itaca RBTFS

    ITACA RBTFS
    Itaca RBTFS is a wall-hung gas boiler with sealed chamber and forced draught, ch only, with integrated 3-way valve
    Connection to an external hot water storage tank (optional) with external 3-way valve (optional)
    The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Management of one heating zone with ambient temperature probe and two zones with zone kit
    - Controls to manage a solar thermal system fitted as standard
    - Time control of water storage cylinder regeneration
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal

    Specification
    • FEATURES
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Integrated 3-way deviating valve
      - Mono-thermal primary heat exchanger
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - 7-litre heating expansion vessel
      - Automatic by-pass
      - 3-speed pump with integrated air purging device

    Technical specification
    • Unique ref.itaca_rbtfs
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Asia South America Oceania Europe Africa North America
    Armenia
    Argentina
    Australia
    Belarus
    Algeria
    British Virgin Islands
    Azerbaijan
    Bolivia
    New Zealand
    Moldova
    Egypt
    Mexico
    China
    Brazil
    Serbia
    Libya
    Panama
    Georgia
    Chile
    Ukraine
    Morocco
    Saint Pierre and Miquelon
    Hong Kong
    Colombia
    Reunion
    United States
    Iran
    Ecuador
    Senegal
    Iraq
    Paraguay
    South Africa
    Israel
    Peru
    Tunisia
    Jordan
    Uruguay
    Kazakhstan
    Venezuela
    Kyrgyzstan
    Lebanon
    Mongolia
    Pakistan
    Palestine
    Saudi Arabia
    Syria
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit