Publish your products
Itaca RTFS - RUSSIA
Itaca RTFS - RUSSIA
    Fondital

    Itaca RTFS - RUSSIA

    ITACA RTFS
    Itaca RTFS is a wall-hung gas boiler for heating only, with sealed chamber and forced draught.
    Connection to an external hot water storage tank (optional) with external 3-way valve (optional)
    The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Management of one heating zone with ambient temperature probe and two zones with zone kit
    - Controls to manage a solar thermal system fitted as standard
    - Time control of water storage cylinder regeneration
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal

    Specification
    • FEATURES
      - Installation flexibility thanks to IPX5D electrical protection degree
      - 3-speed pump with integrated air purging device
      - Mono-thermal primary heat exchanger
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - 7-litre heating expansion vessel
      - Automatic by-pass

    Technical specification
    • Unique ref.itaca_rtfs_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit