Publish your products
Madeira Solar Compact KBS
Madeira Solar Compact KBS
    Fondital

    Madeira Solar Compact KBS

    MADEIRA SOLAR COMPACT KBS
    Madeira Solar Compact KBS is a compact condensing heating unit with pre-mixing feature and 170-litre domestic hot water heater with single coil, completed with hydraulic and electronic systems for managing a solar collector system and pre-set as standard to run on natural gas or propane.

    PLUS
    - 170-litre water heat with single coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in the:
    KBS version with a direct zone
    KBS-V version with a direct zone and a mixed zone
    KBS-Z version with a direct zone and two mixed zones.
    - 12-litre solar expansion vessel

    Specification
    • FEATURES
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - 170-litre water heater with single coil
      - 3-speed pump with integrated air purging device
      - Motorised deviating valve
      - 10-litre heating expansion vessel
      - 12-litre DHW expansion vessel
      - 12-litre solar expansion vessel
      - NTC temperature probes for central heating and DHW
      - Front door for immediate access to boiler
      - DHW thermostatic mixing valve
      - Anti-freeze function for heating
      - Side water fittings
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Built-in electronic card for solar plant management
      - Built-in water system for managing the solar plant including:
      3-speed solar pump
      shut-off valves on delivery and return with thermometers
      low regulator with flowmeter with adjustment range between 0.5 and 15 l/1'
      6 bar solar safety valve

      PREPARED FOR CONNECTION TO
      GSM modem for remote switching on and off and malfunction alarm (optional equipment)

    Technical specification
    • Unique ref.madeira_solar_compact_kbs
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)1857
    • Width (mm)600
    • Depth (mm)645
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit