Publish your products
Madeira Solar KRBS
Madeira Solar KRBS
Madeira Solar KRBS
    Fondital

    Madeira Solar KRBS

    MADEIRA SOLAR KRBS
    Madeira Solar KRBS is a condensing heating unit with pre-mixing feature and 300-litre domestic hot water heater with twin coil, completed with hydraulic and electronic systems for managing a solar collector system.

    PLUS
    - 300-litre water heat with twin coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in: 
    the KRBS version with a direct zone
    the KRBS-V version with a direct zone and a mixed zone 
    the KRBS-Z version with a direct zone and two mixed zones 
    All versions are available in sub-version M, with 3-way solar deviating valve for thermal discharge
    - 12-litre solar expansion vessel

    Specification
    • FEATURES
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - 300-litre solar water heater with twin coil
      - Modulating pump with air-purging device
      - Motorised deviating valve
      - 12-litre DHW expansion vessel
      - 18-litre solar expansion vessel
      - 5-litre additional safety solar vessel Side water fittings
      - DHW thermostatic mixing valve
      - Built-in electronic card for solar plant management
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Built-in water system for managing the solar plant including:
      3-speed solar pump
      shut-off valves on delivery and return with thermometers
      low regulator with flowmeter with adjustment range between 0.5 and 15 l/1'
      6 bar solar safety valve

    Technical specification
    • Unique ref.madeira_solar_krbs
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)1857
    • Width (mm)600
    • Depth (mm)985
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia
    Austria
    Kazakhstan
    Belarus
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit