Publish your products
Camp
Camp
Camp
Camp
Camp
    Fora Form

    Camp

    Camp is a comfortable chair for lounge areas.

    The two soft cushions gently touch the enveloping armrest. These two elements are the main characteristics of the chair – effortless and yet contrasting.

    The chair comes in two different back heights to offer various degrees of comfort and privacy.

    This is not just a chair for sitting down, but a chair to enjoy sinking in to.  Please, take a seat!

    Specification
    • Dimensions:

      Low W: 71 cm H: 83 cm D: 72 cm SH: 47 cm Ø: 82 cmHigh W: 71 cm H: 101 cm D: 82 cm SH: 47 cm Ø: 82 cm

      Weight : Low 15,5 kg High 19,5 kg

      Key Properties:
      Camp consists of a steel frame with Nozag springs and cold cured foam Armrest in cast aluminium. Jotun Sahara Collection epoxy coating. Wooden parts on the armrests in oak, black stained oak, dark stained oak or white washed oak.

      Base in cast aluminum. The lacquer on Camp has a textured surface. Plastic gliders.

    Technical specification
    • Unique ref.camp
    • Product familyCollection
    • Product groupLow Seating
    • TypeObject (single object)
    • Date of publishing2020-05-15
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit