Publish your products
Camp Table
Camp Table
Camp Table
Camp Table
Camp Table
Camp Table
Camp Table
    Fora Form

    Camp Table

    The Camp table is a lower lounge table designed by Anderssen & Voll.

    The shape of the squircle shaped table top, is a rounded square, great for public areas. No hard lines and a functional, soft shape that makes the table fit into several areas.

    The table top is available in two different sizes and in two different heights. The result is a table that can stand between two chairs, used as a side table or as part of larger seating groups.

    The base has a silky soft textured surface.

    The squircle shape is a rounded square, great for public areas!
    25 mm squircle shaped MDF in black stained ash with chamfered edge


    Specification
    • Table top in 25 mm squircle shaped MDF with sloped profile and edge similar to the veneer

      Base in structured epoxy coating from Jotun Sahara Collection

    Technical specification
    • Unique ref.camptable
    • Product familyCollection
    • Product groupWalls
    • TypeObject (single object)
    • Date of publishing2016-10-07
    • Edition number1
    • Height (mm)720
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainTimber
    • Material secondaryMetal
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit