Publish your products
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
Con Chair
    Fora Form

    Con Chair

    Con is a versatile chair series for use in several areas of interaction, from formal meeting rooms to canteens. Designer Lars Tornøe started out with shell structures to design a "petite contribution" to Fora Form's collection. The result has been a chair and bar stool made up of two overlapping shells joined by a distinct button, a theme influenced by Japanese armor. The layered design is the foundation for a series of chairs with countless combination options with shells in different designs, armrests and various bases.

    Specification
    • Back in upholstered, laminated in varnished, smoked, laundered or black-stained oak.

      Con also comes in leather.

      Con has fabric requirements. Fabrics must be approved by Fora Form.

      The buttons are delivered in the same design as the base. 

      Four legs/sled base: stackable, chrome, black, white or metallic epoxy base. Plastic Glider. NCS / RAL colored base on request. 

      Wooden base: lacquered oak, smoked oak or white washed oak. Plastic Glider.

      Swivel base: chrome, black, white or metallic epoxy base. With swing and move function. Plastic Glider.

    Technical specification
    • Unique ref.con-i
    • Product familyCollection
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2016-05-30
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryFabric
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit