Publish your products
Misto
Misto
    Fora Form

    Misto

    The Misto pallet with its simple, playful design can be used alone or complement other furniture The handy carrying strap makes Misto easy to move and it solves the need for additional seating. Misto is designed as a stand alone seating arrangement with high comfort and quality. Designed By Olav Eldøy. The stainless steel base protects the upholstery material for cleaning purposes.
    Specification
    • Carrying strap in leather

      Puff in molded cold foam

      Available with contrast stitching

      Stainless steel base

      Plastic gliders

    Technical specification
    • Unique ref.misto1
    • Product familyCollection
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondaryStainless steel
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit