Publish your products
Planet
Fora Form

Planet

The Planet chair and table was first launched in 1965 and remained a part of the collection until the end of the 1970s. Planet was the first spherical chair in Norwegian furniture history. The name alludes to the first space journey in 1961 and the entry of Pop Art furniture onto the Norwegian market. Delivered with plastic gliders. Planet may be turned 360 degrees, and is available with a soft tilt- forwards/backwards. We recommend choosing an elastic material such as Divina, Fame, Vadal and Cicero. There is an additional charge if you choose more than one fabric/colour per chair. The model is delivered with removable seat cover. The highest textile group form the basis for pricing.Planet is available in white contrast seam (NCS S 0500-N), light grey (NSC S 2502-R), grey (NCS S 5502-B) and black (NSC S 9000-N)
Technical specification
  • Unique ref.planet1
  • Product familyCollection
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2012-05-04
  • Edition number1
Related
  • Material mainUpholstery
  • Material secondaryStainless steel
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit