Publish your products
Popcorn Beam
Popcorn Beam
    Fora Form

    Popcorn Beam

    Chairs mounted on a beam is extremely space efficient and provide opportunities for creative solutions. We offer both Pond and Popcorn chairs mounted on a beam. The chairs are available in several colors, with or without seat cushions. The sleek beam design will facilitate cleaning. The beam is suitable for waiting rooms, large assembly halls, auditoriums, culture venues, airports and other premises where one wants many individual seatings. The beam is supplied as 2- , 3- and 4 seats, and a table may replace a chair as an option.Pond PP plastic chair available in 5 colors: White, dark gray, petroleum, light green and light blue. Optional seat cushion, fully upholstered, and may be delivered with armrests in wood. Popcorn PP plastic chairs available in dark gray or white. Choose between seat cushion, or seat and back cushion. The beam is supplied as 2- , 3- and 4 seats, and a table may replace a chair as an option. Base available in dark gray or white powder coated aluminum. Plastic glider. Popcorn 2-seats W: 122 cm H: 80 cm D: 55 cm SH: 44 cm Popcorn 3-seats W: 188 cm H: 80 cm D: 55 cm SH: 44 cm Popcorn 4-seats W: 254 cm H: 80 cm D: 55 cm SH: 44 cm
    Technical specification
    • Unique ref.popcorn-beam1
    • Product familyCollection
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryAluminum
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_05
    • Uniclass 2015 DescriptionAuditorium chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit