Publish your products
Roma Table
Roma Table
Roma Table
    Fora Form

    Roma Table

    The Rome canteen table has with its expression is a furnishing friendly design suitable to many kinds of chairs and setups. The table design is ideal for customization in shape, surfaces and sizes. The table comes with U-Base leg system. The Rome table is designed by Komplot Design. Table top in 25mm MDF white HPL laminate with sloping profile and grey side list in ABS plastic (RAL 7012). or: Table top in 25mm MDF light gray HPL laminate with bsloping profile and grey side list in ABS plastic similar to laminate with rounded corners. Other sizes / geometries on request. Table sold complete. 240 cm comes with sarg. 140 cm and 180 cm supplied without a sarg. Rome table 180 cm with mounting brackets should come with sarg. Base in molded high polished aluminum. T-foot H: 110cm for additional. Adjustable plastic gliders. Dimensions: 240x80 cm H: 72 cm 180x80 cm H: 72 cm 140x80 cm H: 72 cm Other sizes / geometries on request.
    Technical specification
    • Unique ref.roma1
    • Product familyCollection
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2016-10-17
    • Edition number1
    Related
    • Material mainLaminate
    • Material secondaryAluminum
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit