Publish your products
Surestep Laguna
Surestep Laguna
Surestep Laguna

    Surestep Laguna

    Surestep Laguna safety flooring combines barefoot and footwear slip resistance. Laguna project vinyl meets the relevant standards for this application and is specifically suitable for use in transitional areas such as changing rooms and circulation areas.
    Surestep Laguna’s colour palette consists of subtle neutral designs in grey, beige, soft green and blue.

    Specification
      • Roll size: 27 m long x 2 m wide
        Surface finish: PUR
        Classification commercial use: 34
        Classification light industrial use: 43
        Total thickness: 2 mm
        Wear layer thickness: 0.7 mm
        Total weight: 2750 g/m2
        Impact sound reduction: 5 dB
        Dimensional stability: ≤ 0.1%
        Castor chair continuous use: pass
        Residual indentation: ≤ 0.10 mm (typical value 0.04 mm)
        Colour fastness to light: ≥ 6
        Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
        Resistance to chemicals: very good
        Flexibility: Ø 10 mm
        Use in wet areas: yes
        Slip resistance (DIN 51130): R10
        Slip resistance (EN 13845 Annex C): ESb/ESf
        Slip resistance (EN 13845 Annex D 50.000 revolutions): pass
      • DIN 51097 (Balance class B): Class B
        Step is manufactured using 100% electricity from renewable sources.
        Recycled content (mass): ≥ 24%

        DoP: 0200101-DoP-306
        Reaction to fire (EN 13501-1): Bfl-s1, G, CS
        Slip resistance (EN 13893): μ ≥ 0.30
        Thermal conductivity (EN 12524): 0.25 W/mK
        Body voltage (EN 1815): ≤ 2 kV

        All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
        All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
        The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-SU-LA
    • Product familyFlooring
    • Product groupSafety Vinyl
    • TypeObject (single object)
    • Date of publishing2018-11-22
    • Edition number2
    • Height (mm)27000
    • Width (mm)2000
    • Depth (mm)2
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.75
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_57_71_61
    • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring

    Region availability

    Europe North America Asia
    Åland Islands
    Canada
    Japan
    Albania
    United States
    North Korea
    Andorra
    South Korea
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit