Publish your products
Marmoleum Modular - natural design tiles
Marmoleum Modular - natural design tiles
Marmoleum Modular - natural design tiles
Marmoleum Modular - natural design tiles

    Marmoleum Modular - natural design tiles

    Forbo's Marmoleum Modular linoleum tiles and planks empower you to craft unique floor designs that reflect your style and vision. This versatile flooring collection offers a range of natural, sustainable tiles and planks, made from renewable raw materials. Combining contemporary aesthetics with exceptional durability, Marmoleum Modular floors enhance any space.
    Planks with a linear design are available in size 100 x 25 cm, tiles are available in size 50 x 50 cm.

    Specification
    • Tile size: 50x50 cm
      Plank size: 100x25 cm
      Total thickness: 2.5 mm
      Surface finish: Topshield pro
      The Marmoleum Modular collection consists of 30 colours.

      Classification domestic use: 23
      Classification commercial use: 34
      Classification light industrial use: 43

      Squareness and straightness: < 400 mm < 0.25 mm | > 400 mm < 0.35 mm
      Total weight: 3.1 kg/m2
      Slip resistance (ramp test): R9
      Castor chair continuous use: pass
      Residual indentation: ≤ 0.15 mm (typical value 0.05 mm)
      Colour fastness to light: ≥ 6
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Acoustical impact noise reduction: ≤ 5 dB
      Application for underfloor heating: yes
      Marmoleum has natural bacteriostatic properties which are confirmed by independent laboratories, even against the bacteria MRSA.
      Marmoleum is resistant to diluted acids, oils, fats and to the conventional solvents. Not resistant to prolonged exposure to alkalis.

      Marmoleum Modular is a bio-based floor made with up to 92% natural ingredients (e.g. linseed oil, rosin and wood flour). Marmoleum contains PEFC certified wood flour.
      Marmoleum Modular is free of PVC and plasticizers.
      Marmoleum contains ingredients derived from recycled sources, which are a combination of post-industrial, post-installation and post-consumer streams for both flooring and non-flooring Marmoleum products.
      Marmoleum is REACH compliant to assure human safety and health.
      Marmoleum is manufactured using 100% electricity from renewable sources.

      DoP: 0100203-DoP-101
      Reaction to fire (EN 13501-1): Cfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.17 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.
      Marmoleum is manufactured at an SA8000-certified organisation.

    Technical specification
    • Unique ref.Marmoleum-Modular
    • Product familyFlooring
    • Product groupLinoleum
    • TypeBuilding Materials
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)2.5
    Related
    • Material mainLinolium
    • Material secondaryLinolium
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)3.1
    Classification
    • BIMobject CategoryFlooring - Linoleum
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 43
    • CSI MasterFormat 2014 TitleLinoleum Flooring
    • OmniClass Number23-15 17 15 17
    • OmniClass TitleLinoleum Flooring

    Region availability

    Europe North America Asia
    Åland Islands
    Canada
    Japan
    Albania
    United States
    North Korea
    Andorra
    South Korea
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit