Set your location and language to prioritise localised information. Continue
Flotex planks Seagrass

Flotex planks Seagrass

Flotex planks offer endless possibilities to mix and match colours within one design. Laying patterns can also create stimulating and lively environments with zigzag motives or herringbone designs. Flotex planks show little repeat in their patterning, creating interesting and beautiful floors even when only one single colour is used. 

Organic but linear, naturally inspired and beautifully textured. A Flotex Seagrass floor offers a classic pattern with colours that can easily be mixed together in a variety of installation methods. Seagrass planks are versatile and understated, making them suitable for any environment

Smart. Innovative. Modular.

Specification
  • Plank size: 100 x 25 cm. Flotex Seagrass planks can be installed in a half-drop, herringbone, double herringbone and weave pattern.

    The Flotex Seagrass collection consists of 6 colours.

    Installation method: glued 

    Classification commercial use: 33

    Total thickness: 5.0 mm

    Total weight: 4.8 kg/m2

    Pile composition: 100% polyamide 6.6

    Dimensional stability: ≤ 0.10 %

    Impact sound reduction: ΔLw ≥ 19 dB

    Acoustic sound absorption: αw = 0.10 (H)

    Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3   

    Flotex planks contain up to 52% recycled content by weight.

    Awarded with the Allergy UK Seal of Approval™ from the British Allergy Foundation.

    Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

    Slip resistance (EN 13893): μ ≥ 0.30

    Body voltage (ISO 6356): < 2 kV

    All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

    All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

    The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Technical specification
  • Unique ref.FO-FL-PL-DA-SE
  • Collection setFlooring
  • CollectionFlotex Flocked Flooring
  • TypeObject (single object)
  • Date of publishing2018-11-22
  • Edition number1
  • Height (mm)1000
  • Width (mm)250
  • Depth (mm)5
Related
  • Material mainPolyamide
  • Material secondaryPVC
  • Weight Net (Kg)4.8
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleCarpet Tiles
  • OmniClass Number23-15 17 17 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia Oceania
Andorra
Bahrain
Australia
Austria
Jordan
New Caledonia
Belarus
Oman
New Zealand
Belgium
Türkiye
Wallis and Futuna
Bosnia and Herzegovina
United Arab Emirates
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City