This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Flotex planks Wood

Unique ref.: FO-FL-PL-DA-WO
Brand: Forbo Flooring Systems
Product family: Flooring
Product group: Flotex Flocked Flooring
Width (mm): 250
Height (mm): 1000
Depth (mm): 5
Date of publishing: 2018-11-22
Edition number: 1
Type: Object (single object)
Download (4)

Flotex planks offer endless possibilities to mix and match colours within one design. Laying patterns can also create stimulating and lively environments with zigzag motives or herringbone designs. Flotex planks show little repeat in their patterning, creating interesting and beautiful floors even when only one single colour is used. 

Inspired by natural wood, this familiar aesthetic takes on a new versatile guise offering a traditional look in an untraditional flocked flooring format. The Flotex Wood patterns are beautifully detailed, look good individually and can be combined to create stunning flooring designs. Soft underfoot and without the disturbance of the noise of foot traffic, Flotex Wood is the ideal floor for busy spaces in offices, hotel rooms, public buildings and elderly care locations.

Smart. Innovative. Modular.

Plank size: 100 x 25 cm. Flotex Wood planks can be installed in a half-drop, herringbone, double herringbone and weave pattern.

The Flotex Wood collection consists of 8 colours.

Installation method: glued 

Classification commercial use: 33

Total thickness: 5.0 mm

Total weight: 4.8 kg/m2

Pile composition: 100% polyamide 6.6

Dimensional stability: ≤ 0.10 %

Impact sound reduction: ΔLw ≥ 19 dB

Acoustic sound absorption: αw = 0.10 (H)

Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3   

Flotex planks contain up to 52% recycled content by weight.

Awarded with the Allergy UK Seal of Approval™ from the British Allergy Foundation.

Reaction to fire (EN 13501-1): Bfl - s1, L, NCS

Slip resistance (EN 13893): μ ≥ 0.30

Body voltage (ISO 6356): < 2 kV

All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.

All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.

The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.


Material main: Polyamide
Material secondary: PVC
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 4.8

BIMobject Category: Flooring - Carpets
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5362
Uniclass 1.4 Description: Carpet tiles
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: EF_30_20
Uniclass 2015 Description: Floors
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 17 13
OmniClass Title: Carpet Tiles
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Botswana
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Côte d'Ivoire
  • Ghana
  • Kenya
  • Morocco
  • Namibia
  • Saint Helena
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
  • Uganda
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Bangladesh
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Macau
  • Malaysia
  • Mongolia
  • Nepal
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Oman
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Canada
  • Caribbean Netherlands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Greenland
  • Mexico
  • Sint Maarten
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Carpets

Name Value
Length 1000 mm
Thickness 5.3 mm
Width 250 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Flocked carpets
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type fixed
Description Flocked carpets
Manufacturer Forbo Flooring Systems LTD
Shape planks
Size 1000 x 250
Warranty Duration Unit years

BIMobject®