Publish your products
Marmoleum® Solid - Walton
Marmoleum® Solid - Walton
Marmoleum® Solid - Walton
Marmoleum® Solid - Walton
Marmoleum® Solid - Walton

    Marmoleum® Solid - Walton

    Presenting the pure character of linoleum. The solid identity of Marmoleum Walton with its smooth surface and minimal, unpretentious material expression makes it the ultimate & pure representative of our linoleum flooring.

    Its plain visual makes Walton easy adaptable to the context it is used in, and the subtle texture gives the floor a soft and natural look. The contemporary colour palette presents cool grey tones, warm earthy shades and rich classic shades.

    Marmoleum is a climate positive resilient floor covering, from cradle to gate.

    Specification
    • Roll size: 33 m long x 2 m wide
      Surface finish: Topshield pro
      The Marmoleum Walton collection consists of 16 colours.
      Marmoleum Walton is also available in a Decibel version with an acoustical impact noise reduction of 18 dB.

      Classification domestic use: 23
      Classification commercial use: 34
      Classification light industrial use: 43
      Total thickness: 2.5 mm
      Total weight: 2.9 kg/m2
      Slip resistance (ramp test): R9
      Castor chair continuous use: pass
      Residual indentation: ≤ 0.15 mm (typical value 0.08 mm)
      Colour fastness to light: ≥ 6
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Flexibility (EN-ISO 24344): Ø 40 mm
      Acoustical impact noise reduction: ≤ 5 dB
      Marmoleum has natural bacteriostatic properties which are confirmed by independent laboratories, even against MRSA bacteria.
      Marmoleum is produced climate positive (cradle to gate).

      DoP: 0100201-DoP-107
      Reaction to fire (EN 13501-1): Cfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.17 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.FO-MA-SO-Walton
    • Product familyFlooring
    • Product groupLinoleum
    • TypeBuilding Materials
    • Date of publishing2019-06-03
    • Edition number2
    • Height (mm)33000
    • Width (mm)2000
    • Depth (mm)2.5
    Related
    • Material mainLinolium
    • Material secondaryLinolium
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryFlooring - Linoleum
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 15 17
    • OmniClass TitleLinoleum Flooring

    Region availability

    Europe North America Asia
    Åland Islands
    Canada
    Japan
    Albania
    United States
    North Korea
    Andorra
    South Korea
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit