Publish your products
Safestep R12

Safestep R12

Safestep R12 is a floor covering with a high anti-slip R12 rating that guarantees slip resistance for areas with intensive use and heavy soiling, such as storage rooms, commercial kitchens and light industrial food production areas. The 6 soil hiding colours in shades of grey, blue and black are designed for their application. All Safestep floors have a PUR Pearl coating for easy cleaning and maintenance.

Specification
    • Roll size: 27 m long x 2 m wide
      Surface finish: PUR Pearl
      Classification commercial use: 34
      Classification light industrial use: 43
      Total thickness: 2 mm
      Wear layer thickness: 0.7 mm
      Total weight: 2750 g/m2
      Impact sound reduction: 5 dB
      Dimensional stability: ≤ 0.1%
      Castor chair continuous use: pass
      Residual indentation: ≤ 0.10 mm (typical value 0.04 mm)
      Colour fastness to light: ≥ 6
      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Resistance to chemicals: very good
      Flexibility: Ø 10 mm
      Use in wet areas: yes
      Slip resistance (DIN 51130): R12
      Slip resistance (EN 13845 Annex C): ESf
      Slip resistance (EN 13845 Annex D 50.000 revolutions): pass
      Step is manufactured using 100% electricity from renewable sources.
      Recycled content (mass): ≥ 24%

      DoP: 0200101-DoP-306
      Reaction to fire (EN 13501-1): Bfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Thermal conductivity (EN 12524): 0.25 W/mK
      Body voltage (EN 1815): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Technical specification
  • Unique ref.FO-SF-12
  • Product familyFlooring
  • Product groupSafety Vinyl
  • TypeObject (single object)
  • Date of publishing2018-11-22
  • Edition number2
  • Height (mm)27000
  • Width (mm)2000
  • Depth (mm)2
Related
  • Material mainVinyl
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)2.75
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_57_71_61
  • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

Europe North America Asia
Åland Islands
Canada
Japan
Albania
United States
North Korea
Andorra
South Korea
Austria
Türkiye
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City