Publish your products
Surestep Star

Surestep Star

The 8 contemporary tones of Surestep Star safety flooring offer hints of white, beige and grey and a unique aesthetic. The designs have a bright visual because of the transparent slip resistant Step Crystals.

Surestep Star is ideal for high end applications such as museums and luxury shops, where you want to combine a clean, sophisticated and contemporary looking floor with excellent non slip performance.

Specification
  • Roll size: 27 m long x 2 m wide
    Surface finish: PUR Pearl
    Classification commercial use: 34
    Classification light industrial use: 43
    Total thickness: 2 mm
    Wear layer thickness: 0.7 mm
    Total weight: 2750 g/m2
    Impact sound reduction: 5 dB
    Dimensional stability: ≤ 0.1%
    Castor chair continuous use: pass
    Residual indentation: ≤ 0.10 mm (typical value 0.04 mm)
    Colour fastness to light: ≥ 6
    Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
    Resistance to chemicals: very good
    Flexibility: Ø 10 mm
    Use in wet areas: yes
    Slip resistance (DIN 51130): R10
    Slip resistance (EN 13845 Annex C): ESf
    Slip resistance (EN 13845 Annex D 50.000 revolutions): pass
    Slip resistance (DIN 51097): Balance class B
    Step is manufactured using 100% electricity from renewable sources.
    Recycled content (mass): ≥ 24%

    DoP: 0200101-DoP-306
    Reaction to fire (EN 13501-1): Bfl-s1, G, CS
    Slip resistance (EN 13893): μ ≥ 0.30
    Thermal conductivity (EN 12524): 0.25 W/mK
    Body voltage (EN 1815): ≤ 2 kV

    All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
    All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
    The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Technical specification
  • Unique ref.FO-SU-SA
  • Product familyFlooring
  • Product groupSafety Vinyl
  • TypeObject (single object)
  • Date of publishing2018-11-22
  • Edition number2
  • Height (mm)27000
  • Width (mm)2000
  • Depth (mm)2
Related
  • Material mainVinyl
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)2.75
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_57_71_61
  • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

Europe North America Asia
Åland Islands
Canada
Japan
Albania
United States
North Korea
Andorra
South Korea
Austria
Türkiye
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City