Publish your products
Sphera Element homogeneous vinyl
Sphera Element homogeneous vinyl
Sphera Element homogeneous vinyl
Sphera Element homogeneous vinyl

    Sphera Element homogeneous vinyl

    The widest and most complete colour offer in homogeneous vinyl
    Sphera Element is recognized to offer the most complete colour proposition in the market. With a wide range of subtle neutrals and contemporary tones, Element is ideal for use in areas where the floor is required to blend with the environment. Sphera Element is the ultimate flooring solution for demanding areas in healthcare, education and public environments where hygiene, durability and ease of maintenance are essential. Approved for cleanroom use up to ISO class 5 by the Fraunhofer Institute.

    With 51 versatile colours, Sphera Element is perfect for creating authentic, welcoming interiors and defining zones on open spaces. The 7 multi designs combine 3 shades from the core palette, creating a harmonious connection between various colours. Their higher colour contrast provides excellent dirt-hiding and scratch resistant properties, making them ideal for high-traffic areas.

    Specification
    • Roll width: 200 cm
      Roll length: ≤ 27 m
      Surface finish: SMART top
      Wear layer binder content: type 1
      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total thickness: 2.0 mm
      Total weight: 2900 g/m²
      Dimensional stability (EN ISO 23999): ≤ 0.4%, typical value ~ 0.2%
      Slip resistance (DIN 51130): R9
      Residual indentation (EN ISO 24343-1): ≤ 0.10 mm, typical value ~ 0.03 mm
      Castor chair continuous use (ISO 4918): pass
      Colour fastness to light (ISO 105-B02): ≥ 7
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Resistance to chemicals (EN ISO 26987): very good
      Flexibility (EN ISO 24344): Ø 10 mm
      Use in wet areas (EN 13553): yes
      Bacteria resistance (EN ISO 846): does not support growth
      Cleanroom particle emission (ISO 14644-1): ISO 5
      Recycled content (EN 178961): 34%

      Reaction to fire (EN 13501-1): Bfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (EN 1815): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.25 W/mK

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.sphera-element
    • Product familyFlooring
    • Product groupHomogeneous Vinyl
    • TypeObject (single object)
    • Date of publishing2022-01-28
    • Edition number1
    • Height (mm)27000
    • Width (mm)2000
    • Depth (mm)2
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit