Publish your products
Sphera Elite b+ homogeneous vinyl
Sphera Elite b+ homogeneous vinyl
Sphera Elite b+ homogeneous vinyl
Sphera Elite b+ homogeneous vinyl

    Sphera Elite b+ homogeneous vinyl

    The most sustainable collection
    The Sphera Elite b+ homogeneous vinyl flooring collection offers an intriguing appearance. Making subtle reference to natural materials, the organic pattern will transform your area into an appealing place. The 18 natural shades are enhanced by delicate transparent accents, creating depth and sophistication. The tone-on-tone chips create a floor design that feels calm yet lively.

    Crafted with certified bio-based raw materials and a high percentage of recycled content, Sphera Elite b+ offers a refined flooring solution for interiors that value both aesthetics and environmental care.

    Specification
    • Roll width: 200 cm
      Roll length: ≤ 27 m
      Surface finish: SMART top
      Wear layer binder content: type 1
      Classification domestic use (EN ISO 10874): class 23
      Classification commercial use (EN ISO 10874): class 34
      Classification light industrial use (EN ISO 10874): class 43
      Total thickness: 2.0 mm
      Total weight: 2700 g/m²
      Dimensional stability (EN ISO 23999): ≤ 0.4%, typical value ~ 0.2%
      Slip resistance - ramp test (DIN 51130): R9
      Residual indentation (EN ISO 24343-1): ≤ 0.10 mm, typical value ~ 0.03 mm
      Castor chair continuous use (ISO 4918): pass
      Colour fastness to light (ISO 105-B02, method 3): ≥ 7
      Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.01 mg/m3
      Resistance to chemicals (EN ISO 26987): very good
      Flexibility (EN ISO 24344): Ø 10 mm
      Use in wet areas (EN 13553): yes
      Bacteria resistance (EN ISO 846): does not support growth
      Recycled content (EN 17861): 43%
      Bio-circular content (mass balance) (EN 17861): 23%

      Reaction to fire (EN 13501-1): Bfl-s1, G, CS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (EN 1815): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.25 W/mK

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.sphera-elite
    • Product familyFlooring
    • Product groupHomogeneous Vinyl
    • TypeObject (single object)
    • Date of publishing2022-01-18
    • Edition number1
    • Height (mm)27000
    • Width (mm)2000
    • Depth (mm)2
    Related
    • Material mainVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit