Set your location and language to prioritise localised information. Continue
FORMICA® Surfacing Materials DECOMETAL® SRM

FORMICA® Surfacing Materials DECOMETAL® SRM

DecoMetal® SRM (Scratch-Resistant Matt), a high-end ultra-matt surface with anti-fingerprint finish and high scratch resistance. Built-in lightfastness and ultra-resistance to scratches ensure DecoMetal® SRM maintains its rich appearance over time. Its super matt depth effect absorbs light and serves as an understated grounding contrast to glamorous high-shine or metallic elements. Its smooth finish makes cleaning a breeze.
Technical specification
  • Unique ref.FORMICA_Surfacing_Materials_DECOMETAL_SRM
  • Product familySurfacing Materials
  • Product groupSurfacing Materials
  • TypeBuilding Materials
  • Date of publishing2022-04-11
  • Edition number1
  • Height (mm)2440
  • Width (mm)1220
  • Depth (mm)0.8
Related
  • Material mainLaminate
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • OmniClass Number23-15 21 19
  • OmniClass TitleStains and Decorative Surface Impregnations

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam