AR Plus

Unique ref.:   arplus

Brand: Formica
Product family: Formica® Collection
Product group: AR Plus
Designed in: Finland
Manufactured in: Finland
Date of publishing:2012-11-28
Edition number: 1
Width (mm): 3050
Height (mm): 1300

Product description

A harmonised portfolio of decorative laminate options, specially selected in response to European trends, the Collection offers inspiration and choice for beautiful and contemporary surfaces for a wide range of environments. Extensive colour families and co-ordination between ranges, textures and patterns, innovation and exclusivity allow designers, specifiers and architects to create unique and tailored designs.

The Formica® Colors range provides an inspirational choice of subtle, architecturally inspired neutrals, atmospheric hues and accent colours. For easy reference purposes, Formica Colors, within the Collection reference tools have been arranged according to the NCS® colour system, in families starting with the N (neutral)-series.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/formica/product/arplus
Product url: http://www.formica.eu/sce/products/arplus/5/
Installation instructions: http://www.formica.eu/pdf/brochures/sce/surface_colors_en.pdf
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Laminate
Material secondary: Laminate

Classification

BIMobject Category: Flooring - Laminate
IFC classification: Covering
UNSPSC name: Laminate flooring
UNSPSC code: 30161710