We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Patterns

Unique ref.: patterns
Brand: Formica
Product family: Formica® Collection
Product group: Patterns
Width (mm): 3050
Height (mm): 1300
Date of publishing: 2012-11-28
Edition number: 1
Type: Object (single object)
A harmonised portfolio of decorative laminate options, specially selected in response to European trends, the Collection offers inspiration and choice for beautiful and contemporary surfaces for a wide range of environments. Extensive colour families and co-ordination between ranges, textures and patterns, innovation and exclusivity allow designers, specifiers and architects to create unique and tailored designs.

The Formica® Colors range provides an inspirational choice of subtle, architecturally inspired neutrals, atmospheric hues and accent colours. For easy reference purposes, Formica Colors, within the Collection reference tools have been arranged according to the NCS® colour system, in families starting with the N (neutral)-series.


Material main: Laminate
Material secondary: Laminate
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Flooring - Laminate
IFC classification: Covering
UNSPSC name: Laminate flooring
UNSPSC code: 30161710
CSI MasterFormat 2014 Code: 12 36 61
CSI MasterFormat 2014 Title: Simulated Stone Countertops

All BIM objects are real products from real manufacturers confirmed and approved