Rigato
Formica
Archived

Rigato

A harmonised portfolio of decorative laminate options, specially selected in response to European trends, the Collection offers inspiration and choice for beautiful and contemporary surfaces for a wide range of environments. Extensive colour families and co-ordination between ranges, textures and patterns, innovation and exclusivity allow designers, specifiers and architects to create unique and tailored designs. The Formica® Colors range provides an inspirational choice of subtle, architecturally inspired neutrals, atmospheric hues and accent colours. For easy reference purposes, Formica Colors, within the Collection reference tools have been arranged according to the NCS® colour system, in families starting with the N (neutral)-series.
Technical specification
  • Unique ref.rigato
  • Collection setFormica® Collection
  • Collection Rigato
  • TypeObject (single object)
  • Date of publishing2012-11-28
  • Edition number1
  • Height (mm)1300
  • Width (mm)3050
Related
  • Material mainLaminate
  • Material secondaryLaminate
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFlooring - Laminate
  • IFC classificationCovering
  • UNSPSC nameLaminate flooring
  • UNSPSC code30161710
  • CSI MasterFormat 2014 Code12 36 61
  • CSI MasterFormat 2014 TitleSimulated Stone Countertops