We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Chemtop®2 Laminates

Unique ref.: formica-chemtop2
Brand: Formica Group North America
Product family: Formica® Specialty Surfacing
Product group: Chemtop®2 by Formica Group
Date of publishing: 2018-04-01
Edition number: 1
Type: Object (single object)

Chemtop®2 Laminate by Formica Group - Chemical Resistant Laminates

Double up on style and performance. With its advanced formulation, Chemtop®2 Chemical Resistant Laminate does a flawless job in the most challenging spaces where surfaces are exposed to chemicals, abrasive materials and other surface stresses. It’s a near perfect combination of good looks and performance at an affordable price.


Material main: Laminate
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
Uniclass 1.4 Code: L8571
Uniclass 1.4 Description: Counters
Uniclass 2.0 Code: PR-35-12-18
Uniclass 2.0 Description: Counter Tops
Uniclass 2015 Code: Pr_40_30_30_18
Uniclass 2015 Description: Counter tops
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 19 15
OmniClass Title: Specialty Casework
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Laboratories and areas exposed to harsh chemicals
Applied Finish Chemtop layer
Certified Wood FSC Controlled Wood ; Mix Credit Mate To Order
Color various
Depth 0.035
Height 48 ; 60
Length 96 ; 144
Mass per unit Area 0.252 lb/ft2
Material Laminate
Post-Consumer Recycled 11 %
Pre-Consumer Recycled 0
Rapidly Renewable Materials 0
Recyclable na
Reflectance Color dependent
Salvaged, reused, or refurbished na
Standards, Certification, and Documentation http://www.formica.com/en/us/products/chemtop2#swatchesTab
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.035
Unit Size various
Vapor Permeation na
VOCs and Formaldehyde Greenguard Gold
Width 48 ; 60

All BIM objects are real products from real manufacturers confirmed and approved