We are using cookies to provide our services

By using our services you agree to our use of cookies

Formica Infiniti® Laminate

Unique ref.: formica-infiniti
Brand: Formica Group North America
Product family: Formica® Specialty Surfacing
Product group: Formica Infiniti® Laminate by Formica Group
Date of publishing: 2018-04-01
Edition number: 1
Type: Object (single object)
Download (30)

Formica Infiniti™ by Formica Group

As beautiful as it is durable, Formica Infiniti™ surfacing features a soft-to-the-touch super matte finish, resists fingerprints, has thermal healing capabilities and built-in antimicrobial surface protection. This technology stops the growth of mildew and mold, which can cause stains and odors.    Formica Infiniti™ surfacing is right at home in cafes, casual diners and quick-service restaurants, hotels and stores, healthcare, commercial offices or any setting that calls for countertops, tables, doors, partitions, cabinets and furniture. It is also available in all standard Formica® Brand colors. Website samples are available for these 16 colors: 845 Spectrum Red, 851 Spectrum Blue, 909 Black, 912 Storm, 932 Antique White, 949 White, 961 Fog, 2200 Dark Chocolate, 2962 Clementine, 5323 Nocturne, 5342 Earth, 5488 Smoky Brown Pear, 6314 Neo Cloud, 6413 Silver Riftwood, 6903 Cassis, 8848 Blackened Legno.  To request a lab sample for any other color, contact 1-800-FORMICA.


Material main: Laminate
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application countertops, tables, doors, partitions, cabinets and furniture
Applied Finish AN finish
Bursting Strength na
Certified Wood FSC Contolled Wood ; Made to order Mix Credit
Color various
Depth 0.039
Height 48 ; 60
Length 96 ; 144
Mass per unit Area .026 lb/ft2
Material High Pressure Laminate
Post-Consumer Recycled 11 %
Pre-Consumer Recycled 0
Rapidly Renewable Materials 0
Recyclable 0
Reflectance various dependent on color
Salvaged, reused, or refurbished np
Standards, Certification, and Documentation http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.039
Unit Size 4 ft by 10 ft and 5 ft by 12 ft
Vapor Permeation na
VOCs and Formaldehyde Greenguard Gold
Width 48 ; 60

All BIM objects are real products from real manufacturers confirmed and approved