Publish your products
Duo Tables & Ensembles
Duo Tables & Ensembles
Duo Tables & Ensembles
Duo Tables & Ensembles
Duo Tables & Ensembles
Duo Tables & Ensembles
Duo Tables & Ensembles

    Duo Tables & Ensembles

    A harmonious display of yin and yang as wood and metal intersect to form a table that transcends its parts, Duo Tables feature Pennsylvania sourced FSC® hardwood within its waterfall edge and bias-cut table top slats.

    Specification
    • Design Versatility
      Duo Tables are available in standard or bar heights with accommodating benches and shorter, ADA-compliant bench configurations. Table and bench slats are FSC® 100% Cumaru hardwood or FSC® Mix Credit Thermally Modified Red Oak. Table and bench frames are stainless steel with polished or powdercoat finish. Freestanding and surface mount configurations available.

      Product Family
      Duo Benches, Tables & Table Ensembles are a harmonious display of yin and yang as wood and stainless steel intersect to form a group that transcends its parts. Options include FSC®-certified hardwood slats, standard and bar-height tables, and ADA compliant ensemble designs.

      Durable Finishes
      Corrosion-resistant powdercoated stainless steel comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru and FSC® Mix Credit Thermally Modified Red Oak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Duo-Tables-Ensembles
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2026-01-22
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States