Publish your products
Radia Pathway Bollard
Radia Pathway Bollard
Radia Pathway Bollard
Radia Pathway Bollard
Radia Pathway Bollard

    Radia Pathway Bollard

    Radia Pathway Bollards feature an elegant cove-style design that coordinates with the family’s distinctive solar-powered and hardwired bollards with design options to minimize light pollution.

    Specification
    • Design Versatility
      Radia Pathway Bollards in 4.4" diameters and 11.4" heights can be specified with Cree® LEDs in 3000K warm white or 4000K neutral white color temperatures. Radia's corrosion-resistant, powdercoated aluminum body and top cap come in a full range of standard and custom colors for easy tailoring to site-specific themes. Cove interior can be wet-coated white or powdercoated to match the body exterior.

      DarkSky Approved
      Our DarkSky approved lighting products utilize 3000K LEDs and are designed to minimize blue light output that is known to contribute to light pollution. Each fixture has received the DarkSky Fixture Seal of Approval, which provides objective, third-party certification for lighting that minimizes glare and reduces light trespass into the night sky.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Radia blends an elegant cove-style design with coordinated options in three sizes: solar-powered bollards, hardwired bollards, and hardwired pathway bollards, all with LED illumination.

    Technical specification
    • Unique ref.Radia-Pathway-Bollard
    • Product familyLighting & Security
    • Product groupPathway Bollards
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States