Publish your products
Vector Table Ensemble
Vector Table Ensemble
Vector Table Ensemble
Vector Table Ensemble
Vector Table Ensemble

    Vector Table Ensemble

    Coordinating beautifully with our highly-customizable and modular Vector Seating System, the Vector Table Ensemble helps create personalized seating layouts with many configurable options.

    Specification
    • Design Versatility
      Tables and benches in nominal 6 foot lengths are available backed or backless with seat slats in FSC® 100% Cumaru hardwood or powdercoated aluminum. Benches and planters can be specified with optional side panels in unique stainless steel designs. Benches are available with LED accent lighting below bench seats in freestanding, or surface mount configurations.

      Product Family
      Vector is a highly adaptable line that goes in whatever direction your seating needs take. The modular seating system invites you to mix interchangeable bench and planter modules and choose materials and finishes to suit your design scheme. Coordinating table ensembles expand the line's reach.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum frames, slats, and seat backs come in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

      Sustainable Materials
      Crafted with 100% recyclable materials, Vector Table Ensembles blend the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Vector-Table-Ensemble
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States