Publish your products
Circuit Bench
Circuit Bench
Circuit Bench

    Circuit Bench

    Simplicity meets strength in the cleanly designed, versatile Circuit Bench. Circuit’s durable materials easily transition from indoors to out, offering an ideal solution for mixed use environments and public spaces.

    Specification
    • Design Versatility
      Backless benches in nominal 6 foot lengths can be specified freestanding or surface mount with a corrosion-resistant powdercoated aluminum frame in a full range of standard and custom colors.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Camber Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Durable Finishes
      Durable, corrosion-resistant powdercoated aluminum provides many years of outdoor performance. FSC® 100% Teak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Circuit-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit