Publish your products
Rincon Pathway Bollard
Rincon Pathway Bollard
Rincon Pathway Bollard
Rincon Pathway Bollard
Rincon Pathway Bollard

    Rincon Pathway Bollard

    Rincon blends a minimalist form, stainless steel construction, and the unparalleled performance of Cree® LEDs. Precision manufacturing gives shape to the 4.5" square profile and creates a virtually seamless appearance.

    Specification
    • Design Versatility
      Rincon Pathway Bollards in 4.5" square profiles and 9.5" heights can be specified with Cree® LEDs in 3000K warm white or 4000K neutral white color temperatures. Rincon's stainless steel body and head cap are available in Satin finish with Ceramiloc, an invisible protective surface treatment, or durable powdercoat finish in a full range of standard and custom colors for easy tailor to site-specific themes.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Rincon blends a minimalist form, precise 4.5" square profile, and durable stainless steel construction. Included within this group are bollards, pathway bollards and pedestrian lighting, each with a versatile mix of options for tailoring designs to individual project requirements.

      Ceramiloc Treatment
      Ceramiloc is an invisible surface treatment that offers significantly enhanced protection from weather and graffiti and increases the maintenance ease of stainless steel. Ceramiloc combines ceramic durability with an unparalleled ability to lock out water spots, fingerprints, graffiti and more.

    Technical specification
    • Unique ref.Rincon-Pathway-Bollard
    • Product familyLighting & Security
    • Product groupPathway Bollards
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit