Publish your products
Tangent Rail Seating
Tangent Rail Seating
Tangent Rail Seating
Tangent Rail Seating
Tangent Rail Seating

    Tangent Rail Seating

    Featuring a clean aesthetic with die-cast aluminum durability, Tangent Rail Seating adapts to various settings with multiple seat styles and configurations. Ideal for high-traffic areas like campuses and transit hubs.

    Specification
    • Design Versatility
      Backed and backless seats are available in straight and custom articulating rail configurations. Seats are available in extruded aluminum slats, FSC® 100% Cumaru hardwood slats, or stainless steel seat pans with Fade perforation. Surface mount and cast-in-place configurations available.

      Product Family
      The adaptable Tangent family includes rail seating and a table ensemble, available with backed and backless seats with aluminum or FSC®-certified hardwood seat slats or stainless steel seat pans as well as sleek LED bollards to round out the mix.

      Ideal Environments
      Built to last in high-traffic public settings, Tangent is ideal for corporate campuses, healthcare facilities, colleges and universities, transportation hubs and more.

    Technical specification
    • Unique ref.Tangent-Rail-Seating
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit