Publish your products
Trio Bollard
Trio Bollard
Trio Bollard
Trio Bollard
Trio Bollard

    Trio Bollard

    Echoing design themes that span the entire Trio line, Trio Bollards carry the family’s open-angled shape, swept detail, and exaggerated triangular profile into a minimalist linear form that integrates beautifully into any space.

    Specification
    • Design Versatility
      Trio Bollards in nominal 43" heights can be specified with Cree® LEDs in 3000K warm white or 4000K neutral white color temperatures. Trio's corrosion-resistant, powdercoated aluminum body and cap come in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Pairing aluminum and FSC®-certified hardwoods, the Trio family includes backed and backless benches, a table ensemble, bike rack, and bollard and pedestrian lighting. Benches offer a choice of wood or metal slats. Table ensembles can be specified for ADA compliance.

    Technical specification
    • Unique ref.Trio-Bollard
    • Product familyLighting & Security
    • Product groupLight Bollards
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit