Publish your products
Traffic barrier - Construction fence - Recycled / recycling fencing
Traffic barrier - Construction fence - Recycled / recycling fencing
Traffic barrier - Construction fence - Recycled / recycling fencing
Traffic barrier - Construction fence - Recycled / recycling fencing
Traffic barrier - Construction fence - Recycled / recycling fencing
    FORNELLS

    Traffic barrier - Construction fence - Recycled / recycling fencing

    4.8 out of 5 stars4.8(5 reviews)
    Complete solution for the safe guidance of pedestrians in sidewalk areas. Suitable for construction site and demonstration. - Anti-poster siding. - Anti-lifting hook. - Possibilities of marking, customization of colors, logos. - Easily ans quickly removable and reparable. This barrier is available in two dimensions. Accessories : foot plates
    Specification
    • Length : 1045 mm ; Height 2000 mm ; Weight : 13 kg Length : 2045 mm ; Height 2000 mm ; Weight : 25 kg All colors are available
    Technical specification
    • Unique ref.93476
    • Product familyClôture mobile bardée
    • Product groupBarrière de chantier
    • Date of publishing2020-11-02
    • Edition number1
    • Height (mm)2000
    • Width (mm)2050
    • Depth (mm)40
    Related
    • Material mainPVC
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit